Catalog navigation
Code
CAD Model seçimi
Delivery country
Uygun ürünler: 1
HELP_VARIABLE
Item-No.
235-101
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1.5 mm²
Cross section
20 - 16 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
17.5 A
Pin Spacing
3.81 mm
No. of poles
1
Height
15.50 mm
Width
3.81 mm
Depth
12.50 mm
Number of connection points
1
Number of potentials
1
Color
orange
Dimensions
1 +0,1 mm
Weight
0.590 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
İlgili ekipmanlar
    No related equipment available
Preview - Generation
Öngörünüm
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin